(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Meter, TRUE RMS

Clamp Meter, TRUE RMS

This product is capable of RMS value measurement, temperature measurement with K thermocouples, and both AC/DC current and voltage measurement.

PDF

Part Number

Configured Part Number is shown.

1-2177-02

 
Part Number
1-2177-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,234,430 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Size 106×43×260mm Power supply Alkaline dry cell battery (9 V) × 1 pcs. (included for testing) Part number U1212A
Display 4,100 count, dual display, with backlight Resistor 400 to 4KΩ (2 range) Maximum measured conductor diameter ø52mm
ACA 400 to 1000 A (2 range) DCA 400 to 1000 A (2 range) ACV 400 to 1000 V (2 range)
DCV 400 to 1000 V (2 range) Features CATIII 1,000 V and CATIV 600 V overvoltage protection Product detail type RMS)
Weight 525g Accessory Test probe lead, soft carrying case, calibration certificate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)