(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
GENTOS Explosion-Proof LED Headlight, GANZ BH10 GZ-BH10

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

GENTOS Explosion-Proof LED Headlight, GANZ BH10
Part Number: GZ-BH10

Standard Unit Price: 3,047,692 IDR Special Price 3,047,692 IDR
Days to Ship: 8 Day(s) or more

[Features]
· Uses a COB LED to evenly illuminate a wide area.
[Specifications]
· Total luminous flux (lm): 200
· Width (mm): 42
· Depth (mm): 89
· Height (mm): 49
· Rechargeable explosion-proof headlight
· Compatible with Zoon1 and Zoon2
· Protection grade: IP54
· Explosion-proof construction: Exib[[(R2)]] CT4G6
· Light source: white COB LED × 1
· Power supply: dedicated built-in battery
· Maximum lighting time: approx. 8 hours (for Hi-Mode)
· Charging time: approx. 4 hours
Trusco Code: 819-3859
[Material/Finish]
· Main Body: ABS resin
· JAN: 4950654037739

Specificationtitle

  • Total Luminous Flux(lm)
    200
  • Special Purpose
    Explosion-proof
  • Battery type
    Other
  • Product Type
    Headlight
  • Width(mm)
    42
  • Depth(mm)
    89
  • Height(mm)
    49
  • Maximum Lighting Time
    8
  • Trusco Code
    819-3859
  • Mass(g)
    65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)