(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Light, GENTOS High Color Rendering Work Light GANZ 103SU

Portable Light, GENTOS High Color Rendering Work Light GANZ 103SU

Standard Unit Price:
2,412,154 IDR
Days to Ship :
1 Day(s)

[Specifications]
· Total Luminous Flux (lm): 340
· Brightness (lm): 340
· Depth (mm): 25
· Width (mm): 56
· Height (mm): 184
· Brightness: Approximately 340 lumens (in Hi Mode)
· Lighting Time: 3 Hours (in Hi Mode)
· Charging Time: 3.5 Hours
· Battery Life: Charge and Discharge Cycles Approximately 500
· IP54
· USB Rechargeable
· Average Color Rendering Index: Ra95
· Lens Cover Included
· Trusco code: 819-3866
[Material/Finishing]
· Body: Polycarbonate
[Set Contents / Accessories]
· Micro USB Cable
· AC Adapter
· Lens Cover (4 pieces)
· JAN: 4950654036589

Basic Specifications

  • Product Type
    Other
  • Maximum Lighting Time (h)
    3
  • Total Flux(lm)
    340
  • Size(mm)
    Width 56
  • Total Length(mm)
    Depth 25
  • Height(mm)
    184

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
2,412,154 IDR

Part Number : GZ-103SU
Days to Ship 1 Day(s)
Standard Unit Price 2,412,154 IDR

Specificationtitle

  • Product Type
    Other
  • Maximum Lighting Time (h)
    3
  • Total Flux(lm)
    340
  • Size(mm)
    Width 56
  • Total Length(mm)
    Depth 25
  • Height(mm)
    184

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

GZ-103SU

      • High CRI (Color Rendering Index)
      • Dust Proof , Water Proof (IP54) & 2m Impact Resistance
      • USB Rechargeable Model (AC Adaptor Included)

      Battery & Charging Indicator

      180°Swivelling Stand

       
       

        Hanging Hook

        Magnet Base

        Specification

        • LED type:1 × COB LED(Ra95)
        • Light Output:340lm (High Mode)
        • Battery type:3.7V 4000mAh Li-ion Rechargeable Battery (Included) 
        • Charging Time:3.5h
        • Battery Cycle:500 Cycles
        • Power Consumption:4.5W
        • Run time : 6h (Eco Mode/ 3h (High Mode)
        • Lighting Technique:Irradiation Angle 120°
        • Dust Proof & Water Proof  (IP54)
        • Impact Resistance:2m Drop
        • Size:W56×H184×D25mm (W2.20×H7.24×D0.98in)
        • Weight:285g (10.1 oz)
        • Accessory:Micro USB Cable, AC Adaptor, Lens Cover×4
         

        Instrusction Manual



             


             

            Tech Support

            Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
            Tel:021-8990-4102 / FAX:021-8990-5803
            8:30am - 5:30pm (Monday - Friday)