(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Light, GENTOS G Series, Hand-Held Light 005DG

Click this image to zoom it.

Move the mouse over the image to zoom

Portable Light, GENTOS G Series, Hand-Held Light 005DG

Standard Unit Price:
500,615 IDR
Days to Ship :
1 Day(s)

[Features]
· Includes a focus control.
· It is equipped with the company's original twist focus and realizes beautiful circle wide beams and spot beams.
· While it is a compact type that uses one AA alkaline battery, it produces a brightness of 140 lm.
[Specifications]
· Total Luminous Flux (lm): 140
· External diameter (mm): 28
· Overall length (mm): 132
· Brightness (lm): 140
· Dust-Proof and Drip-Proof Specifications
· 2 m Drop Durability
· Protection Grade: IP54 (GF-004DG), IP66/67 (GF-005DG, GF-007DG)
· Trusco code: 779-7974
[Material/Finishing]
· Main body: Aluminum
[Set Contents / Accessories]
· Test Battery Included
· Original Pouch
· Strap
· JAN: 4950654036817

(i)Caution

  • · The light bulb cannot be replaced. · Never look straight into the LED.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
500,615 IDR

Part Number : GF-004DG
Days to Ship 1 Day(s)
Standard Unit Price 500,615 IDR

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Drip-proof
  • Total Flux(lm)
    18
  • Major Diameter(mm)
    47
  • Total Length(mm)
    142

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)