(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
KTC 19.0 sq. Bar 500 mm BL40-500

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

KTC 19.0 sq. Bar 500 mm
Part Number: BL40-500

Standard Unit Price: 530,316 IDR Special Price 530,316 IDR
Days to Ship: 8 Day(s)

[Features]
· A handle for BH40.
[Applications]
· General purpose tool
[Product Specifications]
· Overall Length (mm): 500
· JAN code: 4989433600932
· Trusco Code: 807-0105
· Mass: 1900 g

Please check the type/dimensions/specifications of the part BL40-500 in the KTC 19.0 sq. Bar 500 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)