(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AS ONE Protective surface

AS ONE Protective surface

Standard Unit Price:
1,549,916 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Model number: 2124AFR
・Lower part guard: Yes
・Antifogging processing: Yes
・Shield specification Standard type
・Material: PC (polycarbonate)
・Weight: Approx 400g
・Shield size: 200 x 350 x 2.7mm
・Weight: Approx 400g

Basic Specifications

  • Shape
    Face shield
  • Shield size(mm)
    200×350×2.7
  • Product type
    Main unit
  • Weight
    Approx. 400 g
Part Number
Part Number

Refine by

  • No. 3
  • 2124R
  • Clear
Product Detail Type

Refine by

  • (Standard type)
  • (ultraviolet rays)
  • Clear
Wavelength

Refine by

  • 200 to 400 nm
  • Clear
Ultraviolet ray transmittance

Refine by

  • Approx. 0.01%
  • Clear
Lower Guard

Refine by

  • Yes
  • Clear
Anti-fog processed

Refine by

  • No
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2124R
(Standard type)
-
-
Yes
No
8 Day(s) or more
1,549,916 IDR

Part Number : 3-6973-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,549,916 IDR

Specificationtitle

  • Shape
    Face shield
  • Shield size(mm)
    200×350×2.7
  • Product type
    Main unit
  • Part Number
    2124R
  • Weight
    Approx. 400 g
  • Product Detail Type
    (Standard type)
  • Wavelength
    -
  • Ultraviolet ray transmittance
    -
  • Lower Guard
    Yes
  • Anti-fog processed
    No
  • Shield Specifications
    Standard type
No. 3
(ultraviolet rays)
200 to 400 nm
Approx. 0.01%
-
-
Quote
2,422,462 IDR

Part Number : 9-040-01
Days to Ship Quote
Standard Unit Price 2,422,462 IDR

Specificationtitle

  • Shape
    Face shield
  • Shield size(mm)
    200×350×2.7
  • Product type
    Main unit
  • Part Number
    No. 3
  • Weight
    Approx. 400 g
  • Product Detail Type
    (ultraviolet rays)
  • Wavelength
    200 to 400 nm
  • Ultraviolet ray transmittance
    Approx. 0.01%
  • Lower Guard
    -
  • Anti-fog processed
    -
  • Shield Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)