(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
K Thermocouple (Sheath Type, Fluoropolymer Coating), M4 Spade Terminal Type, DS-2010 Series

K Thermocouple (Sheath Type, Fluoropolymer Coating), M4 Spade Terminal Type, DS-2010 Series

Standard Unit Price:
2,509,692 IDR
Days to Ship :
8 Day(s) or more

· It has excellent chemical resistance.
·The sheath is coated with PFA (fluoropolymer), giving it excellent acid and corrosion resistance.

Basic Specifications

  • Sheath outer diameter
    ø 4.0mm
  • Sheath section length(mm)
    150
  • Lead wire terminal
    M4 spade terminal
  • Product Detail Type
    M4 spade terminal type, 150 mm
  • Lead wire length
    2m
  • Materials
    Sheath: stainless steel (SUS304); PFA (fluoropolymer) coating: lead wire coating material: fluoropolymer (Fluoropolymer)
  • Temperature range(°C)
    -50 to +250
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
8 Day(s) or more
2,509,692 IDR

Part Number : 3-6633-03
Days to Ship 8 Day(s) or more
Standard Unit Price 2,509,692 IDR

Specificationtitle

  • Sheath outer diameter
    ø 4.0mm
  • Sheath section length(mm)
    150
  • Lead wire terminal
    M4 spade terminal
  • Product Detail Type
    M4 spade terminal type, 150 mm
  • Lead wire length
    2m
  • Materials
    Sheath: stainless steel (SUS304); PFA (fluoropolymer) coating: lead wire coating material: fluoropolymer (Fluoropolymer)
  • Temperature range(°C)
    -50 to +250