(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Floor Carpet

Floor Carpet

Standard Unit Price:
7,258,171 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Dim.-910mm x 25m
・Thickness-3.3mm
・Material- Polypropylene 100% (Back: Flame retardant latex coating)
・For indoor entrance or walkway of buildings, hotels, shops, schools, etc.
・Punch carpet which can be used for various purposes
・Color-Red

Basic Specifications

  • Materials
    100% polypropylene, backing: flame-retardant latex coating
  • Color
    Dark gray
  • Thickness
    3.3mm
  • Width
    910mm
  • Length
    25m
  • Details 1
    Flameproof test registration number ET790263
  • Weight
    Approx. 16.5 kg
  • Product Detail Type
    Floor Carpet
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
7,258,171 IDR

Part Number : EA997RC-33
Days to Ship 8 Day(s) or more
Standard Unit Price 7,258,171 IDR

Specificationtitle

  • Materials
    100% polypropylene, backing: flame-retardant latex coating
  • Color
    Dark gray
  • Thickness
    3.3mm
  • Width
    910mm
  • Length
    25m
  • Details 1
    Flameproof test registration number ET790263
  • Weight
    Approx. 16.5 kg
  • Product Detail Type
    Floor Carpet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)