(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Raincoat EA996YB-52

Raincoat EA996YB-52

Standard Unit Price:
1,014,158 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Outside: Polyester 100% (PVC), Inside: Polyester 100% (mesh)
・Hood-Put-in type collar
・Comfortable rainwear with sufficient width
・It has a removable triangular gusset. Hardly wet with rain on a bicycle.
・Visibility is obtained byretro-reflective piping.
・Dim.-L
・Color-Silver

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,014,158 IDR

Part Number : EA996YB-52
Days to Ship 8 Day(s) or more
Standard Unit Price 1,014,158 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)