(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainwear [Outerwear]

Rainwear [Outerwear]

Standard Unit Price:
1,168,696 IDR-
Days to Ship :
8 Day(s) or more

The hood cannot be removed (with integrated hood)
[Materials]Surface: PVC, lining: Polyester

Basic Specifications

  • Materials
    Front: PVC; back: Polyester
  • Product Detail Type
    Rainwear [Outerwear]
  • Details 2
    The hood cannot be removed (with integrated hood)
  • Details 1
    Double cuff specifications
Part Number
Size

Refine by

  • 3L
  • M
  • Clear
Compatible Size

Refine by

  • Height: 162 to 168 cm; chest size: 84 to 92 cm
  • Height: 177 to 185 cm; chest size: 102 to 110 cm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
Height: 162 to 168 cm; chest size: 84 to 92 cm
8 Day(s) or more
1,168,696 IDR

Part Number : EA996XN-21
Days to Ship 8 Day(s) or more
Standard Unit Price 1,168,696 IDR

Specificationtitle

  • Materials
    Front: PVC; back: Polyester
  • Size
    M
  • Product Detail Type
    Rainwear [Outerwear]
  • Details 2
    The hood cannot be removed (with integrated hood)
  • Details 1
    Double cuff specifications
  • Compatible Size
    Height: 162 to 168 cm; chest size: 84 to 92 cm
3L
Height: 177 to 185 cm; chest size: 102 to 110 cm
8 Day(s) or more
1,191,269 IDR

Part Number : EA996XN-24
Days to Ship 8 Day(s) or more
Standard Unit Price 1,191,269 IDR

Specificationtitle

  • Materials
    Front: PVC; back: Polyester
  • Size
    3L
  • Product Detail Type
    Rainwear [Outerwear]
  • Details 2
    The hood cannot be removed (with integrated hood)
  • Details 1
    Double cuff specifications
  • Compatible Size
    Height: 177 to 185 cm; chest size: 102 to 110 cm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)