(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waste Basket [General Waste] EA995CA-51

Waste Basket [General Waste] EA995CA-51

Standard Unit Price:
3,287,583 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Dim.…500(W) x 405(D) x 870(H)mm
・Capacity…70L
・Material…Recycled polypropylene
・Two locks on the left and right firmly hold the top cover and dustbin.
・The top cover is hard to separate even when impact is applied or the dustbin falls down, preventing the contents from being scattered.
・Eco Mark-certified product
・Color…Red
・Application…For general use

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
3,287,583 IDR

Part Number : EA995CA-51
Days to Ship 8 Day(s) or more
Standard Unit Price 3,287,583 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)