(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fuel Can EA991HB-52A

Fuel Can EA991HB-52A

Standard Unit Price:
3,760,994 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Materials-Main body: stainless steel (SUS304), cap, nozzle ferrule, air adjustment screw: aluminum, oil supply nozzle: high-density polyethylene
・Accessories-Plastic nozzle
・Steel thickness-0.8mm
・Volume-20L
・Size-360x255x320(H)mm
・Weight-3.6kg
・The Hazardous Materials Safety Techniques Association(KHK) authentication
・The Fire Services Act compliant
・UN standard compliant
・Ideal for marine sports and ships due to its resistance to rust.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
3,760,994 IDR

Part Number : EA991HB-52A
Days to Ship 9 Day(s) or more
Standard Unit Price 3,760,994 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)