(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Flexible Nozzle for EA991HB-21A, -22A EA991HB-20A EA991HB-22A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flexible Nozzle for EA991HB-21A, -22A EA991HB-20A
Part Number: EA991HB-22A

Standard Unit Price: 1,520,423 IDR Special Price 1,520,423 IDR
Days to Ship: 9 Day(s) or more

【Product Specifications】
・Flexible Nozzle for EA991HB-21A, 22A
・Nozzle Tip Dia …12mm
・Full length …About 280mm
・Weight …220g
・Equipped with mesh to remove impurities in nozzle
・The connection part with the fuel can is provided with a hook, and a packing is attached in order to improve the degree of adhesion.
・please be careful for leaking through the holes if the fuel is filled rapidly.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)