(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pump Oiler [Made of Plastic]

Pump Oiler [Made of Plastic]

Standard Unit Price:
277,796 IDR
Days to Ship :
8 Day(s) or more

A pump oiler with a flexible nozzle, for which high-density polyethylene is used in the main body and PVC (polyvinyl chloride) in the nozzle.

Basic Specifications

  • Weight
    140g
  • Materials
    Main body: High density polyethylene, nozzle: PVC
  • Capacity
    350 mL
  • Nozzle length
    210mm
  • Overall Height
    135 mm (Nozzle not included)
  • Nozzle Specifications
    Flexible
  • Bottle Size
    ø 75×110mm
  • Product Detail Type
    Pump Oiler [Made of Plastic]

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
277,796 IDR

Part Number : EA990A-33
Days to Ship 8 Day(s) or more
Standard Unit Price 277,796 IDR

Specificationtitle

  • Weight
    140g
  • Materials
    Main body: High density polyethylene, nozzle: PVC
  • Capacity
    350 mL
  • Nozzle length
    210mm
  • Overall Height
    135 mm (Nozzle not included)
  • Nozzle Specifications
    Flexible
  • Bottle Size
    ø 75×110mm
  • Product Detail Type
    Pump Oiler [Made of Plastic]

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)