(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1.6 m spring balancer

1.6 m spring balancer

In the case of such as assembly production lines or long hours of screw tightening and disassembly work, the suspended objects can be lightly moved up and down by hand, improving work efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA987ZE-3

 
Part Number
EA987ZE-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

640,839 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Tool balancer Capacity(kg) 1.0 to 2.0 Stroke(m) 1.6
Materials Nylon Cord JAN code 4518340574441 Main Body Size (mm) 100(W)×150(H)
Hanging hole diameter ø 12mm Nylon cord diameter ø 5mm

Please check the type/dimensions/specifications of the part EA987ZE-3 in the 1.6 m spring balancer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)