(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hook (With Swivel Ring)

Hook (With Swivel Ring)

Standard Unit Price:
1,752,728 IDR
Days to Ship :
8 Day(s) or more

[Features]
·with safety latch
Material: Steel
Working load: 1.25/1.6/2.5/3.2/5.4/8.0 t

Basic Specifications

  • Size B
    45mm
  • Size H
    29mm
  • Size E
    175mm
  • Size W
    28mm
  • Size O
    47mm
  • Product type
    Hook
  • Product Detail Type
    Hook (With Swivel Ring)
  • Basic working load(t)
    3.2
  • Details 1
    With safety latch
  • Details 2
    Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,752,728 IDR

Part Number : EA987GG-4
Days to Ship 8 Day(s) or more
Standard Unit Price 1,752,728 IDR

Specificationtitle

  • Size B
    45mm
  • Size H
    29mm
  • Size E
    175mm
  • Size W
    28mm
  • Size O
    47mm
  • Product type
    Hook
  • Product Detail Type
    Hook (With Swivel Ring)
  • Basic working load(t)
    3.2
  • Details 1
    With safety latch
  • Details 2
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)