(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Sling Hook EA987FJ-2.5A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sling Hook
Part Number: EA987FJ-2.5A

Standard Unit Price: 458,043 IDR Special Price 458,043 IDR
Days to Ship: 8 Day(s) or more

[Features]
·With safety latch
·-3.1A is blue.
Materials: Special Steel

Specificationtitle

  • Size
    L: 121 mm, B: 35 mm, D: 46 mm, E: 32 mm, F: 15 mm, G: 23 mm, H: 31 mm, K: 104 mm
  • Materials
    Special steel
  • Chain Size
    10mm
  • Weight (kg)
    0.9
  • Product type
    Hook
  • Product Detail Type
    Sling Hook
  • Basic working load(t)
    2.5
  • Details 1
    With safety latch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)