(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plain Monorail Trolley (Load 0.5, 1 t)

Plain Monorail Trolley (Load 0.5, 1 t)

Standard Unit Price:
2,600,701 IDR
Days to Ship :
24 Day(s) or more

【Product Specifications】
・Three types of beam width are applicable by moving the collars inside or outside the side plates.
・Steel
・Load (t)…0.5
・Beam width (mm)…75, 100, 125
・Weight(kg)…6

Basic Specifications

  • Product Detail Type
    Plain Monorail Trolley (Load 0.5, 1 t)
  • Compatible Beam Width
    75·100·125mm
  • Details 1
    Steel
  • Working Load
    0.5 t
  • Weight
    6

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24 Day(s) or more
2,600,701 IDR

Part Number : EA987EB-0.5
Days to Ship 24 Day(s) or more
Standard Unit Price 2,600,701 IDR

Specificationtitle

  • Product Detail Type
    Plain Monorail Trolley (Load 0.5, 1 t)
  • Compatible Beam Width
    75·100·125mm
  • Details 1
    Steel
  • Working Load
    0.5 t
  • Weight
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)