(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Hoist

Electric Hoist

Standard Unit Price:
12,254,907 IDR
Days to Ship :
24 Day(s) or more

[Features]
·Since the operation noise is low, it can be used in various sites.
·Over-winding prevention mechanism

Basic Specifications

  • Lifting Height
    10m
  • Load rating
    100 kg
  • Weight
    14.5 kg
  • Product Detail Type
    Electric Hoist
  • Operating cord
    3m
  • Power Cord
    1.5m
  • Power Supply
    100V, 200W
  • Wire Thickness
    4mm
  • Lifting speed
    12 m/min

Catalog

Japanese Only
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
24 Day(s) or more
12,254,907 IDR

Part Number : EA987DB-2
Days to Ship 24 Day(s) or more
Standard Unit Price 12,254,907 IDR

Specificationtitle

  • Lifting Height
    10m
  • Load rating
    100 kg
  • Weight
    14.5 kg
  • Product Detail Type
    Electric Hoist
  • Operating cord
    3m
  • Power Cord
    1.5m
  • Power Supply
    100V, 200W
  • Wire Thickness
    4mm
  • Lifting speed
    12 m/min