(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
12.0 Ton Transport Roller Set, Uniformly Distributed Load: 3 Tons/Unit

12.0 Ton Transport Roller Set, Uniformly Distributed Load: 3 Tons/Unit

Standard Unit Price:
24,967,464 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Set contents-Transport rollers with handlex2, Transport rollersx2
・Withstand load-12t(3tx2+3tx2)(Spec of transport rollers with handle x2)
・Withstand load-3t
・Size of luggage carrier-185x150mm
・Base size-300x200x104(H)mm
・Roller size-Dia.85x90mm
・Material of roller-Nylon
・Weight-15kg
・With steering handle *Values for each unit. (Transport roller × 2 units)
・Withstand load-3t
・Size of luggage carrier-400x228x100(H)mm
・Roller size-Dia.85x85mm
・Material of roller-Nylon
・Weight-9.5kg(per 1roller)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
24,967,464 IDR

Part Number : EA986DB-564
Days to Ship 9 Day(s) or more
Standard Unit Price 24,967,464 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)