(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ø50 mm Round Valve Opening/Closing Tag

ø50 mm Round Valve Opening/Closing Tag

Standard Unit Price:
121,376 IDR
Days to Ship :
8 Day(s) or more

[Features]
The material is laminated PET.
Available in 2 colors, red and green.
Double-sided printing.
The size is 50 × 2 mm.
The displayed contents are "OPEN", "CLOSE", "NORMALLY OPEN", and "NORMALLY CLOSE".

Basic Specifications

  • Details 1
    Double-sided print
  • Materials
    laminated PET
  • Size (mm)
    ø 50×2mm
  • Product Detail Type
    ø50 mm Round Valve Opening/Closing Tag
  • Mounting Hole Diameter
    4mm

Catalog

Japanese Only

Part Number
Contents

Refine by

  • Normally Open
  • Normally closed
  • Clear
Color

Refine by

  • Green
  • Red
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Normally Open
Red
8 Day(s) or more
121,376 IDR

Part Number : EA983H-3
Days to Ship 8 Day(s) or more
Standard Unit Price 121,376 IDR

Specificationtitle

  • Details 1
    Double-sided print
  • Materials
    laminated PET
  • Size (mm)
    ø 50×2mm
  • Contents
    Normally Open
  • Product Detail Type
    ø50 mm Round Valve Opening/Closing Tag
  • Mounting Hole Diameter
    4mm
  • Color
    Red
Normally closed
Green
8 Day(s) or more
121,376 IDR

Part Number : EA983H-4
Days to Ship 8 Day(s) or more
Standard Unit Price 121,376 IDR

Specificationtitle

  • Details 1
    Double-sided print
  • Materials
    laminated PET
  • Size (mm)
    ø 50×2mm
  • Contents
    Normally closed
  • Product Detail Type
    ø50 mm Round Valve Opening/Closing Tag
  • Mounting Hole Diameter
    4mm
  • Color
    Green

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)