(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Rotary Light (with Magnet) EA983FS-54A

LED Rotary Light (with Magnet) EA983FS-54A

Standard Unit Price:
2,357,166 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・For cigar lighter (with ON/OFF switch at the plug)
・Light source-3W LED bulb
・Splash-proof construction
・Material-Globe: Polycarbonate, Body: ABS resin
・Dim.-145 x 200 x 140(H)mm
・Weight-900g
・Cord length-4.5m
・With magnet at the bottom
・This type can be used for both 12 and 24VDC. It is not necessary to change a switch according to vehicles.
・Color-Green
・Rated voltage-For both 12 and 24VDC

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
2,357,166 IDR

Part Number : EA983FS-54A
Days to Ship 8 Day(s) or more
Standard Unit Price 2,357,166 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)