(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
(Battery-Type) LED Rotary Light EA983FS-44A

(Battery-Type) LED Rotary Light EA983FS-44A

Standard Unit Price:
1,343,041 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Power Supply …AA Battery ×4 Pcs (Separately Sold )
・Light Source …LED Ball 20Light (4 Pcs ×5Line )
・Battery Life …About 100 Hours(When using alkaline dry cell)
・Size …Dia 125×112(H)mm
・Weight …About 500g(except batteries)
・Material …Glove Section :Polycarbonate 、Body :ABSResin
・Color …Green
・Drip-Proof
・Strong With Magnet
・Easy To Carry Around Due To Operating By Batteries.
・You Can Switch Between The Patterns Of “rotate" And “blink" Using The Button At The Bottom.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,343,041 IDR

Part Number : EA983FS-44A
Days to Ship 8 Day(s) or more
Standard Unit Price 1,343,041 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)