(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rotary Light Blue (with Magnet) EA983FS-152

Rotary Light Blue (with Magnet) EA983FS-152

Standard Unit Price:
1,441,503 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・For cigar lighter (with ON/OFF switch at the plug)
・Light source- Incandescent light bulb 35W
・Drip-proof
・Cord Length(m)-4
・With strong magnet at the bottom
・Material-Globe:Polycarbonate, Body:ABS resin
・Size-140x200x140(H)mm
・Weight-About 940g
・Color-Blue
・Rated voltage-DC12V

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,441,503 IDR

Part Number : EA983FS-152
Days to Ship 8 Day(s) or more
Standard Unit Price 1,441,503 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)