(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1,650 kg Belt Load Binder (Endless Type)

1,650 kg Belt Load Binder (Endless Type)

Standard Unit Price:
1,219,787 IDR
Days to Ship :
8 Day(s) or more

[Applications]
An endless type belt load binder.
[Features]
Working load 1,650 kg

Basic Specifications

  • Belt width
    50mm
  • Belt length
    10m
  • Belt material
    Polyester
  • Working load
    1,650 kg
  • Product detail type
    1,650 kg Belt Load Binder (Endless Type)
  • Type
    Ratchet type

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,219,787 IDR

Part Number : EA982CH-10
Days to Ship 8 Day(s) or more
Standard Unit Price 1,219,787 IDR

Specificationtitle

  • Belt width
    50mm
  • Belt length
    10m
  • Belt material
    Polyester
  • Working load
    1,650 kg
  • Product detail type
    1,650 kg Belt Load Binder (Endless Type)
  • Type
    Ratchet type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)