(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Recovery Strap

Recovery Strap

Standard Unit Price:
634,832 IDR
Days to Ship :
8 Day(s) or more

[Features]
The recovery strap is available in a maximum tensile strength ranging from 3,150 to 13,500 kilograms and lengths of 6 meters and 9 meters.

Basic Specifications

  • Materials
    Nylon
  • Width × Length
    50 mm × 6 m
  • Maximum Tensile Strength
    3,150 kg
  • Product Detail Type
    Recovery Strap
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
634,832 IDR

Part Number : EA982BU-1
Days to Ship 8 Day(s) or more
Standard Unit Price 634,832 IDR

Specificationtitle

  • Materials
    Nylon
  • Width × Length
    50 mm × 6 m
  • Maximum Tensile Strength
    3,150 kg
  • Product Detail Type
    Recovery Strap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)