(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Belt Sling (Heat-Resistant Type)

Belt Sling (Heat-Resistant Type)

Standard Unit Price:
5,763,955 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Core strings-Kevlar
・Covering cloth-Polyester
・Heat-proof temperature-200℃
・Lift capacity…1.0t
・Width…52mm
・Length…1.0m

Basic Specifications

  • Color
    200°C
  • Contact Thread
    Kevlar
  • Product Detail Type
    Belt Sling (Heat-Resistant Type)
  • Side Cloth
    Polyester

Catalog

Japanese Only

Part Number
Overall length

Refine by

  • 3.0m
  • 4.0m
  • Clear
Width

Refine by

  • 52mm
  • 65mm
  • Clear
Lifting Amount

Refine by

  • 1.0 t
  • 2.0 t
  • 3.2 t
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4.0m
52mm
1.0 t
9 Day(s) or more
5,763,955 IDR

Part Number : EA981DA-4
Days to Ship 9 Day(s) or more
Standard Unit Price 5,763,955 IDR

Specificationtitle

  • Color
    200°C
  • Overall length
    4.0m
  • Width
    52mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Kevlar
  • Product Detail Type
    Belt Sling (Heat-Resistant Type)
  • Side Cloth
    Polyester
3.0m
65mm
2.0 t
8 Day(s) or more
7,450,944 IDR

Part Number : EA981DB-3
Days to Ship 8 Day(s) or more
Standard Unit Price 7,450,944 IDR

Specificationtitle

  • Color
    200°C
  • Overall length
    3.0m
  • Width
    65mm
  • Lifting Amount
    2.0 t
  • Contact Thread
    Kevlar
  • Product Detail Type
    Belt Sling (Heat-Resistant Type)
  • Side Cloth
    Polyester
4.0m
65mm
2.0 t
8 Day(s) or more
9,716,020 IDR

Part Number : EA981DB-4
Days to Ship 8 Day(s) or more
Standard Unit Price 9,716,020 IDR

Specificationtitle

  • Color
    200°C
  • Overall length
    4.0m
  • Width
    65mm
  • Lifting Amount
    2.0 t
  • Contact Thread
    Kevlar
  • Product Detail Type
    Belt Sling (Heat-Resistant Type)
  • Side Cloth
    Polyester
3.0m
65mm
3.2 t
8 Day(s) or more
11,430,737 IDR

Part Number : EA981DC-3
Days to Ship 8 Day(s) or more
Standard Unit Price 11,430,737 IDR

Specificationtitle

  • Color
    200°C
  • Overall length
    3.0m
  • Width
    65mm
  • Lifting Amount
    3.2 t
  • Contact Thread
    Kevlar
  • Product Detail Type
    Belt Sling (Heat-Resistant Type)
  • Side Cloth
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)