(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1.0 ton Belt Sling (Multi)

1.0 ton Belt Sling (Multi)

Standard Unit Price:
810,324 IDR-
Days to Ship :
8 Day(s) or more

[Specifications]
·Lifting weight: 1.0 t
·Side cloth: Nylon
·Core thread: Polyester

Basic Specifications

  • Color
    Purple
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
Part Number
Overall length

Refine by

  • 1.0m
  • 1.5m
  • 2.5m
  • 3.0m
  • 4.0m
  • 5.0m
  • 6.0m
  • 6.5m
  • 7.0m
  • 8.0m
  • 9.0m
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.0m
8 Day(s) or more
810,324 IDR

Part Number : EA981CV-1
Days to Ship 8 Day(s) or more
Standard Unit Price 810,324 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    1.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
1.5m
8 Day(s) or more
824,840 IDR

Part Number : EA981CV-1.5
Days to Ship 8 Day(s) or more
Standard Unit Price 824,840 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    1.5m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
2.5m
9 Day(s) or more
1,117,179 IDR

Part Number : EA981CV-2.5
Days to Ship 9 Day(s) or more
Standard Unit Price 1,117,179 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    2.5m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
3.0m
8 Day(s) or more
1,261,867 IDR

Part Number : EA981CV-3
Days to Ship 8 Day(s) or more
Standard Unit Price 1,261,867 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    3.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
4.0m
8 Day(s) or more
1,551,014 IDR

Part Number : EA981CV-4
Days to Ship 8 Day(s) or more
Standard Unit Price 1,551,014 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    4.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
5.0m
8 Day(s) or more
1,843,353 IDR

Part Number : EA981CV-5
Days to Ship 8 Day(s) or more
Standard Unit Price 1,843,353 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    5.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
6.0m
9 Day(s) or more
2,265,636 IDR

Part Number : EA981CV-6
Days to Ship 9 Day(s) or more
Standard Unit Price 2,265,636 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    6.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
6.5m
8 Day(s) or more
2,274,224 IDR

Part Number : EA981CV-6.5
Days to Ship 8 Day(s) or more
Standard Unit Price 2,274,224 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    6.5m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
7.0m
8 Day(s) or more
2,428,031 IDR

Part Number : EA981CV-7
Days to Ship 8 Day(s) or more
Standard Unit Price 2,428,031 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    7.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
8.0m
8 Day(s) or more
2,719,458 IDR

Part Number : EA981CV-8
Days to Ship 8 Day(s) or more
Standard Unit Price 2,719,458 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    8.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon
9.0m
8 Day(s) or more
3,011,570 IDR

Part Number : EA981CV-9
Days to Ship 8 Day(s) or more
Standard Unit Price 3,011,570 IDR

Specificationtitle

  • Color
    Purple
  • Overall length
    9.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Contact Thread
    Polyester
  • Product Detail Type
    1.0 ton Belt Sling (Multi)
  • Side Cloth
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)