(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1.25 ton Belt Sling (Signal)

1.25 ton Belt Sling (Signal)

Standard Unit Price:
2,337,053 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Material-Tetoron
・The surface is blue, and the core material is white. Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 35mm (1.25t)
・Length…0.5m
・The JIS third class

Basic Specifications

  • Overall length
    8.0m
  • Width
    35mm
  • Lifting Amount
    1.25 t
  • Product Detail Type
    1.25 ton Belt Sling (Signal)
  • Materials
    Tetron
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
2,337,053 IDR

Part Number : EA981CH-8
Days to Ship 9 Day(s) or more
Standard Unit Price 2,337,053 IDR

Specificationtitle

  • Overall length
    8.0m
  • Width
    35mm
  • Lifting Amount
    1.25 t
  • Product Detail Type
    1.25 ton Belt Sling (Signal)
  • Materials
    Tetron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)