(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cart (Stainless steel, 4 swivel casters)

Cart (Stainless steel, 4 swivel casters)

Standard Unit Price:
6,768,836 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Steps …Two steps
・Size …600×450×835(H)mm
・Weight …10kg
・Material …Stainless (SUS430)
・Caster …Dia 75mmUrethane Made In
・Load Capacity …15kg/Step
・Chemical-proof、Superior In Rust Prevention And Durability.
・With Fall Preventive Frames on Top Plate and The inside Shelf
・Swivel Caster 4 Pcs (Inside 2 Pcs With Stopper )

Basic Specifications

  • Materials
    Stainless steel (SUS 430)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Caster
    ø75 mm urethane
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    15 kg/tier

Catalog

Japanese Only

Part Number
Weight

Refine by

  • 10 kg
  • 12 kg
  • 13 kg
  • 16 kg
  • Clear
Size

Refine by

  • 600×450×835(H)mm
  • 750×450×835(H)mm
  • Clear
Number of steps

Refine by

  • 2 tiers
  • 3 tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 kg
600×450×835(H)mm
2 tiers
8 Day(s) or more
6,768,836 IDR

Part Number : EA956MV-21
Days to Ship 8 Day(s) or more
Standard Unit Price 6,768,836 IDR

Specificationtitle

  • Weight
    10 kg
  • Size
    600×450×835(H)mm
  • Materials
    Stainless steel (SUS 430)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Caster
    ø75 mm urethane
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    15 kg/tier
  • Number of steps
    2 tiers
12 kg
750×450×835(H)mm
2 tiers
9 Day(s) or more
7,564,451 IDR

Part Number : EA956MV-22
Days to Ship 9 Day(s) or more
Standard Unit Price 7,564,451 IDR

Specificationtitle

  • Weight
    12 kg
  • Size
    750×450×835(H)mm
  • Materials
    Stainless steel (SUS 430)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Caster
    ø75 mm urethane
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    15 kg/tier
  • Number of steps
    2 tiers
13 kg
600×450×835(H)mm
3 tiers
8 Day(s) or more
7,783,858 IDR

Part Number : EA956MV-23
Days to Ship 8 Day(s) or more
Standard Unit Price 7,783,858 IDR

Specificationtitle

  • Weight
    13 kg
  • Size
    600×450×835(H)mm
  • Materials
    Stainless steel (SUS 430)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Caster
    ø75 mm urethane
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    15 kg/tier
  • Number of steps
    3 tiers
16 kg
750×450×835(H)mm
3 tiers
8 Day(s) or more
9,187,964 IDR

Part Number : EA956MV-24
Days to Ship 8 Day(s) or more
Standard Unit Price 9,187,964 IDR

Specificationtitle

  • Weight
    16 kg
  • Size
    750×450×835(H)mm
  • Materials
    Stainless steel (SUS 430)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Caster
    ø75 mm urethane
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    15 kg/tier
  • Number of steps
    3 tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)