(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Workbench (cart type)

Workbench (cart type)

Standard Unit Price:
8,080,868 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Load capacity--1:200kg-2:240kg
・The product must be assembled by user.
・Top plate dim.-750(W)x500(D)mm
・Usable also as work table
・Material-Body:Steel, Top panel:particleboard core paper (PVC top panel)
・Size (WxH)mm-600 x 400
・Overallheight-922mm
・Weight-18.6kg

Basic Specifications

  • Materials
    Main body: steel; top plate: Particle board, paper core (with PVC sheet adhered)
  • Product Detail Type
    Workbench (cart type)
  • *Caution
    [Customer Assembly]
  • Overall height
    922mm
Part Number
Weight

Refine by

  • 18.6 kg
  • 24.5 kg
  • Clear
Size

Refine by

  • 600(W)×400(D)mm
  • 750(W)×500(D)mm
  • Clear
Load capacity

Refine by

  • 200 kg
  • 240 kg
  • Clear
Top plate size

Refine by

  • 750(W)×500(D)mm
  • 900(W)×600(D)mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18.6 kg
600(W)×400(D)mm
200 kg
750(W)×500(D)mm
8 Day(s) or more
8,080,868 IDR

Part Number : EA956KF-1
Days to Ship 8 Day(s) or more
Standard Unit Price 8,080,868 IDR

Specificationtitle

  • Weight
    18.6 kg
  • Size
    600(W)×400(D)mm
  • Materials
    Main body: steel; top plate: Particle board, paper core (with PVC sheet adhered)
  • Product Detail Type
    Workbench (cart type)
  • *Caution
    [Customer Assembly]
  • Load capacity
    200 kg
  • Top plate size
    750(W)×500(D)mm
  • Overall height
    922mm
24.5 kg
750(W)×500(D)mm
240 kg
900(W)×600(D)mm
8 Day(s) or more
8,629,167 IDR

Part Number : EA956KF-2
Days to Ship 8 Day(s) or more
Standard Unit Price 8,629,167 IDR

Specificationtitle

  • Weight
    24.5 kg
  • Size
    750(W)×500(D)mm
  • Materials
    Main body: steel; top plate: Particle board, paper core (with PVC sheet adhered)
  • Product Detail Type
    Workbench (cart type)
  • *Caution
    [Customer Assembly]
  • Load capacity
    240 kg
  • Top plate size
    900(W)×600(D)mm
  • Overall height
    922mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)