(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Workbench (With Inclined Top Plate)

Workbench (With Inclined Top Plate)

Standard Unit Price:
8,265,821 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Top plate dim.-750(W)x430(D)mm
・Load capacity-96kg(top plate:10kg)
・Material-Body:Steel, Top plate:poly urethane emboss
・dia. 50mm Rubber Caster.
・Swivel caster 4 pcs (2 swivel casters with stopper)
・With spilt-stopper 50(H)mm.
・The topboard can be regulated in 5 steps up to approx. 32 degrees.
・The product must be assembled by user.
・Steps-2 steps
・Size (WxD)mm-600 x 400
・Overall height-641mm

Basic Specifications

  • Size
    600(W)×400(D)mm
  • Materials
    Main body: steel; top plate: Polyurethane embossed
  • Details 1
    ø50 mm rubber casters
  • Details 3
    4 swivel casters (Of these, 2 have stoppers)
  • Details 4
    With anti-drop function, 50 (H) mm
  • Product Detail Type
    Workbench (With Inclined Top Plate)
  • *Caution
    [Customer Assembly]
  • Load capacity
    96 kg (top plate: 10 kg)
  • Top plate size
    750(W)×430(D)mm
Part Number
Weight

Refine by

  • 14.8 kg
  • 19.2 kg
  • Clear
Overall Height (When the Top Plate is Horizontal)

Refine by

  • 641mm
  • 851mm
  • Clear
Details 2

Refine by

  • 2 tiers
  • 3 tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14.8 kg
641mm
2 tiers
9 Day(s) or more
8,265,821 IDR

Part Number : EA956KC-1
Days to Ship 9 Day(s) or more
Standard Unit Price 8,265,821 IDR

Specificationtitle

  • Weight
    14.8 kg
  • Size
    600(W)×400(D)mm
  • Materials
    Main body: steel; top plate: Polyurethane embossed
  • Overall Height (When the Top Plate is Horizontal)
    641mm
  • Details 1
    ø50 mm rubber casters
  • Details 2
    2 tiers
  • Details 3
    4 swivel casters (Of these, 2 have stoppers)
  • Details 4
    With anti-drop function, 50 (H) mm
  • Product Detail Type
    Workbench (With Inclined Top Plate)
  • *Caution
    [Customer Assembly]
  • Load capacity
    96 kg (top plate: 10 kg)
  • Top plate size
    750(W)×430(D)mm
19.2 kg
851mm
3 tiers
8 Day(s) or more
9,608,798 IDR

Part Number : EA956KC-2
Days to Ship 8 Day(s) or more
Standard Unit Price 9,608,798 IDR

Specificationtitle

  • Weight
    19.2 kg
  • Size
    600(W)×400(D)mm
  • Materials
    Main body: steel; top plate: Polyurethane embossed
  • Overall Height (When the Top Plate is Horizontal)
    851mm
  • Details 1
    ø50 mm rubber casters
  • Details 2
    3 tiers
  • Details 3
    4 swivel casters (Of these, 2 have stoppers)
  • Details 4
    With anti-drop function, 50 (H) mm
  • Product Detail Type
    Workbench (With Inclined Top Plate)
  • *Caution
    [Customer Assembly]
  • Load capacity
    96 kg (top plate: 10 kg)
  • Top plate size
    750(W)×430(D)mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)