(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Cart EA956KB Series

Tool Cart EA956KB Series

Standard Unit Price:
2,791,739 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Load capacity-96kg
・Material- steel
・dia. 50mm Rubber Caster.
・Swivel caster 4 pcs (2 swivel casters with stopper)
・The product must be assembled by user.
・Steps-2 steps
・Size (WxDxH)mm-400 x 400 x 601
・Weight-6.5kg

Basic Specifications

  • Materials
    Steel
  • Details 1
    ø50 mm rubber casters
  • Product Detail Type
    Tool Cart
  • *Caution
    [Customer Assembly]
  • Load capacity
    96 kg

Catalog

Japanese Only

Part Number
Weight

Refine by

  • 6.5 kg
  • 8.9 kg
  • Clear
Size

Refine by

  • 400(W)×400(D)×601(H)mm
  • 400(W)×400(D)×811(H)mm
  • Clear
Details 2

Refine by

  • 2 tiers
  • 3 tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.5 kg
400(W)×400(D)×601(H)mm
2 tiers
8 Day(s) or more
2,791,739 IDR

Part Number : EA956KB-1
Days to Ship 8 Day(s) or more
Standard Unit Price 2,791,739 IDR

Specificationtitle

  • Weight
    6.5 kg
  • Size
    400(W)×400(D)×601(H)mm
  • Materials
    Steel
  • Details 1
    ø50 mm rubber casters
  • Details 2
    2 tiers
  • Product Detail Type
    Tool Cart
  • *Caution
    [Customer Assembly]
  • Load capacity
    96 kg
8.9 kg
400(W)×400(D)×811(H)mm
3 tiers
8 Day(s) or more
3,487,524 IDR

Part Number : EA956KB-2
Days to Ship 8 Day(s) or more
Standard Unit Price 3,487,524 IDR

Specificationtitle

  • Weight
    8.9 kg
  • Size
    400(W)×400(D)×811(H)mm
  • Materials
    Steel
  • Details 1
    ø50 mm rubber casters
  • Details 2
    3 tiers
  • Product Detail Type
    Tool Cart
  • *Caution
    [Customer Assembly]
  • Load capacity
    96 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)