(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Cart, Steel

Tool Cart, Steel

Standard Unit Price:
3,296,018 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Load capacity-96kg
・Material- steel
・dia. 50mm Rubber Caster.
・Swivel caster 4 pcs (2 swivel casters with stopper)
・The product must be assembled by user.
・Steps-2 steps
・Size (WxDxH)mm-600 x 400 x 601
・Weight-7.5kg

Basic Specifications

  • Materials
    Steel
  • Details 1
    ø50 mm rubber casters
  • Product Detail Type
    Tool Cart
  • *Caution
    [Customer Assembly]
  • Load capacity
    50 kg
Part Number
Weight

Refine by

  • 7.5 kg
  • 10.8 kg
  • Clear
Size

Refine by

  • 600(W)×400(D)×601(H)mm
  • 600(W)×400(D)×811(H)mm
  • Clear
Number of steps

Refine by

  • 2 tiers
  • 3 tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7.5 kg
600(W)×400(D)×601(H)mm
2 tiers
8 Day(s) or more
3,296,018 IDR

Part Number : EA956KA-1
Days to Ship 8 Day(s) or more
Standard Unit Price 3,296,018 IDR

Specificationtitle

  • Weight
    7.5 kg
  • Size
    600(W)×400(D)×601(H)mm
  • Materials
    Steel
  • Details 1
    ø50 mm rubber casters
  • Product Detail Type
    Tool Cart
  • *Caution
    [Customer Assembly]
  • Load capacity
    50 kg
  • Number of steps
    2 tiers
10.8 kg
600(W)×400(D)×811(H)mm
3 tiers
9 Day(s) or more
4,500,692 IDR

Part Number : EA956KA-2
Days to Ship 9 Day(s) or more
Standard Unit Price 4,500,692 IDR

Specificationtitle

  • Weight
    10.8 kg
  • Size
    600(W)×400(D)×811(H)mm
  • Materials
    Steel
  • Details 1
    ø50 mm rubber casters
  • Product Detail Type
    Tool Cart
  • *Caution
    [Customer Assembly]
  • Load capacity
    50 kg
  • Number of steps
    3 tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)