(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Wagon EA956CB-6

Tool Wagon EA956CB-6

Standard Unit Price:
12,127,778 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・The product must be assembled by user.
・Size-714x441x900(H)mm
・Drawer- 2 steps
・Drawer size-576 x 400 x 50(H)mm
・Load capacity-90kgf(Drawer:on each shelf:20kgf、shelf:30kgf)
・Weight-27kg
・With key 2 pcs
・Material-Body:Steel、Caster:Hard cort rubber
・Caster-Dia.127mm
・A scratch-proof mat is attached to the top plate. A holder for inserting screwdrivers, etc. is on the side of the wagon.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
12,127,778 IDR

Part Number : EA956CB-6
Days to Ship 9 Day(s) or more
Standard Unit Price 12,127,778 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)