(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Wagon EA956BB-1

Tool Wagon EA956BB-1

Standard Unit Price:
14,251,708 IDR
Days to Ship :
87 Day(s) or more

【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Size …677×459×1,000(H)mm
・Drawer Inside Dim. …569×397×75(H)mm×4 Pcs
・Load Capacity …650kg(Each Drawer :45kg)
・Weight …55kg
・Material …Steel
・The Caster Stopper Is Wide And Easy To Step On, And Can Be Released With A Single Touch.
・Levers Installed For The Drawers And Therefore Will Not Open While Being Transferred.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
87 Day(s) or more
14,251,708 IDR

Part Number : EA956BB-1
Days to Ship 87 Day(s) or more
Standard Unit Price 14,251,708 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)