(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Storage (Open Type)

Storage (Open Type)

Standard Unit Price:
12,235,000 IDR-
Days to Ship :
9 Day(s) or more

[Specifications]
·Dedicated base (EA954DJ-100) is required.
(Sold separately)

Basic Specifications

  • Details 1
    Dedicated for lower placement
  • Details 2
    With 4 shelf boards
  • Product Detail Type
    Storage (Open Type)
Part Number
Weight

Refine by

  • 41.8 kg
  • 44.5 kg
  • Clear
Inner Dimensions

Refine by

  • 865(W)×399(D)×1673(H)mm
  • 865(W)×449(D)×1673(H)mm
  • Clear
Load Capacity

Refine by

  • 43 kg / shelf
  • 50 kg/tier
  • Clear
Outer dimensions (mm)

Refine by

  • 900(W)×400(D)×1720(H)mm
  • 900(W)×450(D )×1720(H)mm
  • Clear
Details 3

Refine by

  • Dedicated base (EA954DJ-100) required (Sold separately)
  • Dedicated base is required (sold separately)
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
41.8 kg
865(W)×399(D)×1673(H)mm
43 kg / shelf
900(W)×400(D)×1720(H)mm
Dedicated base is required (sold separately)
9 Day(s) or more
12,235,000 IDR

Part Number : EA954DH-42
Days to Ship 9 Day(s) or more
Standard Unit Price 12,235,000 IDR

Specificationtitle

  • Weight
    41.8 kg
  • Inner Dimensions
    865(W)×399(D)×1673(H)mm
  • Load Capacity
    43 kg / shelf
  • Outer dimensions (mm)
    900(W)×400(D)×1720(H)mm
  • Details 1
    Dedicated for lower placement
  • Details 2
    With 4 shelf boards
  • Details 3
    Dedicated base is required (sold separately)
  • Product Detail Type
    Storage (Open Type)
44.5 kg
865(W)×449(D)×1673(H)mm
50 kg/tier
900(W)×450(D )×1720(H)mm
Dedicated base (EA954DJ-100) required (Sold separately)
9 Day(s) or more
13,093,611 IDR

Part Number : EA954DJ-42
Days to Ship 9 Day(s) or more
Standard Unit Price 13,093,611 IDR

Specificationtitle

  • Weight
    44.5 kg
  • Inner Dimensions
    865(W)×449(D)×1673(H)mm
  • Load Capacity
    50 kg/tier
  • Outer dimensions (mm)
    900(W)×450(D )×1720(H)mm
  • Details 1
    Dedicated for lower placement
  • Details 2
    With 4 shelf boards
  • Details 3
    Dedicated base (EA954DJ-100) required (Sold separately)
  • Product Detail Type
    Storage (Open Type)