(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1,030 mm Storage (Double Door / Acrylic Door)

1,030 mm Storage (Double Door / Acrylic Door)

Standard Unit Price:
14,122,222 IDR-
Days to Ship :
9 Day(s) or more

Equipped with a free-latch mechanism, it prevents the door from opening naturally when an earthquake occurs, and enhances its texture and quietness when the door is closed, etc.

Basic Specifications

  • Window Material
    Recycled acrylic
  • Details 1
    Dedicated for top placement
  • Details 2
    With 2 shelves and 2 keys
  • Product Detail Type
    1,030 mm Storage (Double Door / Acrylic Door)

Catalog

Japanese Only

Part Number
Weight

Refine by

  • 35.3 kg
  • 36.9 kg
  • Clear
Inner Dimensions

Refine by

  • 865(W)×366(D)×983(H)mm
  • 865(W)×416(D)×983(H)mm
  • Clear
Load Capacity

Refine by

  • 43 kg / shelf
  • 50 kg/tier
  • Clear
Outer dimensions (mm)

Refine by

  • 900(W)×400(D)×1030(H)mm
  • 900(W)×450(D)×1030(H)mm
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
35.3 kg
865(W)×366(D)×983(H)mm
43 kg / shelf
900(W)×400(D)×1030(H)mm
9 Day(s) or more
14,122,222 IDR

Part Number : EA954DH-12
Days to Ship 9 Day(s) or more
Standard Unit Price 14,122,222 IDR

Specificationtitle

  • Weight
    35.3 kg
  • Inner Dimensions
    865(W)×366(D)×983(H)mm
  • Load Capacity
    43 kg / shelf
  • Window Material
    Recycled acrylic
  • Outer dimensions (mm)
    900(W)×400(D)×1030(H)mm
  • Details 1
    Dedicated for top placement
  • Details 2
    With 2 shelves and 2 keys
  • Product Detail Type
    1,030 mm Storage (Double Door / Acrylic Door)
36.9 kg
865(W)×416(D)×983(H)mm
50 kg/tier
900(W)×450(D)×1030(H)mm
9 Day(s) or more
14,488,611 IDR

Part Number : EA954DJ-12
Days to Ship 9 Day(s) or more
Standard Unit Price 14,488,611 IDR

Specificationtitle

  • Weight
    36.9 kg
  • Inner Dimensions
    865(W)×416(D)×983(H)mm
  • Load Capacity
    50 kg/tier
  • Window Material
    Recycled acrylic
  • Outer dimensions (mm)
    900(W)×450(D)×1030(H)mm
  • Details 1
    Dedicated for top placement
  • Details 2
    With 2 shelves and 2 keys
  • Product Detail Type
    1,030 mm Storage (Double Door / Acrylic Door)