(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
50 mm Storage Base for Bottom Placing

50 mm Storage Base for Bottom Placing

Standard Unit Price:
2,078,824 IDR
Days to Ship :
8 Day(s) or more

Equipped with an adjuster, it is designed so that it can be fixed to the floor for overturning prevention.

Basic Specifications

  • Weight
    3.7 kg
  • Size
    900(W)×477(D)×50(H)mm
  • Operating Range of Adjuster
    Up to 35 mm
  • Details 1
    Base for EA954DK
  • Details 2
    With adjusters
  • Product Detail Type
    50 mm Storage Base for Bottom Placing

Catalog

Japanese Only
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
8 Day(s) or more
2,078,824 IDR

Part Number : EA954DK-100
Days to Ship 8 Day(s) or more
Standard Unit Price 2,078,824 IDR

Specificationtitle

  • Weight
    3.7 kg
  • Size
    900(W)×477(D)×50(H)mm
  • Operating Range of Adjuster
    Up to 35 mm
  • Details 1
    Base for EA954DK
  • Details 2
    With adjusters
  • Product Detail Type
    50 mm Storage Base for Bottom Placing