(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Catch (Bolt type)

Magnetic Catch (Bolt type)

【Product Specifications】
・Use as a clamping element.
・This magnetic catch is used for online transportation work of lightweight objects.
・A…10
・B…15
・Screw dim.…M5
・Attractive force…10N(1kgf)

Part Number

Configured Part Number is shown.

EA951MB-32

Part Number
EA951MB-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

377,024 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 16 A Size 14mm
JAN code 4518340474048 Materials General steel/cast iron Thread diameter M6
Details of materials Steel Treatment Nickel plating Holding force 40 N (4 kgf)

Please check the type/dimensions/specifications of the part EA951MB-32 in the Magnetic Catch (Bolt type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)