(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Pulley for Messenger Wire (Main Roller Bearing Specifications)

Cable Pulley for Messenger Wire (Main Roller Bearing Specifications)

Standard Unit Price:
638,783 IDR
Days to Ship :
24 Day(s) or more

【Product Specifications】
・For 5 to 16mm dia. messenger wires (14mm2 to 150mm2)
・Main roller: bearing spec.
・Length(mm)…171
・Cable dia.…10 to 20mm
・N. of hoistedobjects…1

Basic Specifications

  • Overall length
    190mm
  • Product Detail Type
    Cable Pulley for Messenger Wire (Main Roller Bearing Specifications)
  • Number that can be hung
    1
  • Applicable cable diameter
    20 to 30mm
  • Details 2
    Main roller bearing specifications
  • Details 1
    Messenger wire for ⌀5 to ⌀16 mm (14 mm^2 to 150 mm^2)
  • Working Load
    7 kg (per pc.)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24 Day(s) or more
638,783 IDR

Part Number : EA947G-13
Days to Ship 24 Day(s) or more
Standard Unit Price 638,783 IDR

Specificationtitle

  • Overall length
    190mm
  • Product Detail Type
    Cable Pulley for Messenger Wire (Main Roller Bearing Specifications)
  • Number that can be hung
    1
  • Applicable cable diameter
    20 to 30mm
  • Details 2
    Main roller bearing specifications
  • Details 1
    Messenger wire for ⌀5 to ⌀16 mm (14 mm^2 to 150 mm^2)
  • Working Load
    7 kg (per pc.)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)