(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
50.8mmx10.97m Self-adhesive Insulating Tape (White/Black)

50.8mmx10.97m Self-adhesive Insulating Tape (White/Black)

Standard Unit Price:
1,362,977 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Thickness--1 to -7: 0.51mm, -11 to -17: 0.76mm
・Material-Silicone rubber
・Withstand voltage-8000V
・Pressure-resistant-0.8MPa (Hose ID: 25mm)
・Service temperature (continuous use): -60 to 200℃
・Available for repairing water leak and air leak from pipe and hose, stopping the slippage of handle of tools, etc., and terminal treatment for wire. etc.
・Resistant to oil, acid, solvent, salt water and UV
・Dim. (Width x Length)…50.8mm x 10.97m
・Color…White

Basic Specifications

  • Color
    White Type
  • JAN code
    4548745623154
  • Materials
    Silicone rubber
  • Thickness
    0.76mm
  • Tape width
    50.8mm
  • Tape length
    10.97m
  • Size
    50.8mm × 10.97m
  • Pressure resistance
    0.8 MPa (Hose inner diameter 25 mm)
  • Tape thickness(mm)
    0.76
  • Color detail
    White type
  • Product type
    Non-adhesive tape
  • Withstand voltage
    8000V
  • Operating Temperature Range (Continuous Use)
    -60 to 200°C
  • Main unit weight
    474g

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,362,977 IDR

Part Number : EA944RG-17
Days to Ship 8 Day(s) or more
Standard Unit Price 1,362,977 IDR

Specificationtitle

  • Color
    White Type
  • JAN code
    4548745623154
  • Materials
    Silicone rubber
  • Thickness
    0.76mm
  • Tape width
    50.8mm
  • Tape length
    10.97m
  • Size
    50.8mm × 10.97m
  • Pressure resistance
    0.8 MPa (Hose inner diameter 25 mm)
  • Tape thickness(mm)
    0.76
  • Color detail
    White type
  • Product type
    Non-adhesive tape
  • Withstand voltage
    8000V
  • Operating Temperature Range (Continuous Use)
    -60 to 200°C
  • Main unit weight
    474g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)