(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electrical Insulation Tape (Heat Resistance)

Electrical Insulation Tape (Heat Resistance)

Standard Unit Price:
642,485 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・For providing heat resistance to electrical and electric equipment (180℃) and electrically insulating these equipment
・For heat-resistant masking during manufacturing process of various electrical parts
・Length-20m
・Thickness-0.06mm
・Material-Polyimide film, silicone, plastic
・Width…25mm

Basic Specifications

  • JAN code
    4548745622836
  • Materials
    Base Material: polyimide film; adhesive: silicone-based; core: Plastic
  • Color
    Brown system
  • Tape width
    12mm
  • Tape length
    20m
  • Adhesive strength
    5.4N/19mm
  • Adhesive
    Silicone-based
  • Tensile strength
    145N/19mm
  • Elongation
    0.65
  • Base material
    Polyimide
  • Tape thickness(mm)
    0.06
  • Single item / pack
    Single unit
  • UL510 Standard (Flame-retardant)
    Certified
  • Break voltage(kV)
    8
  • Product Code
    No.360UL
  • Operating Temperature (Heat Resistant Temperature)(°C)
    180

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
642,485 IDR

Part Number : EA944NN-12
Days to Ship 8 Day(s) or more
Standard Unit Price 642,485 IDR

Specificationtitle

  • JAN code
    4548745622836
  • Materials
    Base Material: polyimide film; adhesive: silicone-based; core: Plastic
  • Color
    Brown system
  • Tape width
    12mm
  • Tape length
    20m
  • Adhesive strength
    5.4N/19mm
  • Adhesive
    Silicone-based
  • Tensile strength
    145N/19mm
  • Elongation
    0.65
  • Base material
    Polyimide
  • Tape thickness(mm)
    0.06
  • Single item / pack
    Single unit
  • UL510 Standard (Flame-retardant)
    Certified
  • Break voltage(kV)
    8
  • Product Code
    No.360UL
  • Operating Temperature (Heat Resistant Temperature)(°C)
    180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)