(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
5.0 m anti-slip tape (for shoes)

5.0 m anti-slip tape (for shoes)

Standard Unit Price:
459,168 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Length-5m
・Thickness-0.8mm
・Material-Base:Aluminum foil, Adhesive:Acrylic
・Good for the prevention of any slippage on staircase of factories and other facilities or scaffolds at construction sites
・Color-Yellow
・Width(mm)-100

Basic Specifications

  • Color
    Brown-based
  • JAN code
    4548745885019
  • Materials
    Abrasive grains, aluminum, acrylic adhesive, release paper
  • Width
    50mm
  • Tape width
    50mm
  • Tape length
    5m
  • Adhesive
    Acrylic type
  • Product detail type
    5.0 m anti-slip tape (for shoes)
  • Base material
    Aluminum Type
  • Tape thickness(mm)
    0.8

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
459,168 IDR

Part Number : EA944DD-5A
Days to Ship 8 Day(s) or more
Standard Unit Price 459,168 IDR

Specificationtitle

  • Color
    Brown-based
  • JAN code
    4548745885019
  • Materials
    Abrasive grains, aluminum, acrylic adhesive, release paper
  • Width
    50mm
  • Tape width
    50mm
  • Tape length
    5m
  • Adhesive
    Acrylic type
  • Product detail type
    5.0 m anti-slip tape (for shoes)
  • Base material
    Aluminum Type
  • Tape thickness(mm)
    0.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)