(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Water Tank, Acrylic Approximately 33L 1-2982-11

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Water Tank, Acrylic Approximately 33L
Part Number: 1-2982-11

Standard Unit Price: 3,122,063 IDR Special Price 3,122,063 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Model number: PW304530
・Capacity (L): Approx 33
・Outer dimension (mm): 300 x 450 x 300
・Material: PMMA (Acrylic resin)
・Plate thickness: 5mm
・Water resistant temperature: 50℃
・Weight (approx): 3.8kg

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)