(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mop Set For Wax EA928DT-2

Mop Set For Wax EA928DT-2

Standard Unit Price:
1,411,695 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Description …Body +Mop 1Sheet Addapted
・Full length …1504mm
・Head The width …400mm
・Material …Head :Aluminum ・Polypropylene ・Polyvinyl chloride 、Grip :Aluminum Pipe 、Grip :Polypropylene
・Hook And Loop Fastener Makes It Easy To Remove The Mop.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,411,695 IDR

Part Number : EA928DT-2
Days to Ship 8 Day(s) or more
Standard Unit Price 1,411,695 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)