(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Sweeper

Water Sweeper

Standard Unit Price:
1,175,536 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Length-About 1510mm
・Material-Head:steel, Chloroprene rubber, Handle:steel
・The large-sized rubber with large width and a height of about 120mm is adopted.
・Will not let water escape and is suited for removing a large amount of water from a wide area.
・Size-600mm

Basic Specifications

  • Product Detail Type
    Water Sweeper
  • Materials
    Head: bright chromate plating on steel, rubber tip: chloroprene rubber, handle: polyethylene adhesive coating on ø26.1 steel pipe
  • Overall length
    Approx. 1,510 mm
Part Number
Weight

Refine by

  • 1.5 kg
  • 2.2 kg
  • 2.8 kg
  • 3.4 kg
  • Clear
Size (Width)

Refine by

  • 600mm
  • 900mm
  • 1200mm
  • 1500mm
  • Clear
Height

Refine by

  • 120mm
  • Clear
Rubber Height

Refine by

  • 120mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 kg
600mm
120mm
-
9 Day(s) or more
1,175,536 IDR

Part Number : EA928CC-91
Days to Ship 9 Day(s) or more
Standard Unit Price 1,175,536 IDR

Specificationtitle

  • Product Detail Type
    Water Sweeper
  • Materials
    Head: bright chromate plating on steel, rubber tip: chloroprene rubber, handle: polyethylene adhesive coating on ø26.1 steel pipe
  • Overall length
    Approx. 1,510 mm
  • Weight
    1.5 kg
  • Size (Width)
    600mm
  • Height
    120mm
  • Rubber Height
    -
2.2 kg
900mm
-
120mm
8 Day(s) or more
1,410,729 IDR

Part Number : EA928CC-92
Days to Ship 8 Day(s) or more
Standard Unit Price 1,410,729 IDR

Specificationtitle

  • Product Detail Type
    Water Sweeper
  • Materials
    Head: bright chromate plating on steel, rubber tip: chloroprene rubber, handle: polyethylene adhesive coating on ø26.1 steel pipe
  • Overall length
    Approx. 1,510 mm
  • Weight
    2.2 kg
  • Size (Width)
    900mm
  • Height
    -
  • Rubber Height
    120mm
2.8 kg
1200mm
-
120mm
8 Day(s) or more
1,987,380 IDR

Part Number : EA928CC-93
Days to Ship 8 Day(s) or more
Standard Unit Price 1,987,380 IDR

Specificationtitle

  • Product Detail Type
    Water Sweeper
  • Materials
    Head: bright chromate plating on steel, rubber tip: chloroprene rubber, handle: polyethylene adhesive coating on ø26.1 steel pipe
  • Overall length
    Approx. 1,510 mm
  • Weight
    2.8 kg
  • Size (Width)
    1200mm
  • Height
    -
  • Rubber Height
    120mm
3.4 kg
1500mm
-
120mm
8 Day(s) or more
2,546,218 IDR

Part Number : EA928CC-94
Days to Ship 8 Day(s) or more
Standard Unit Price 2,546,218 IDR

Specificationtitle

  • Product Detail Type
    Water Sweeper
  • Materials
    Head: bright chromate plating on steel, rubber tip: chloroprene rubber, handle: polyethylene adhesive coating on ø26.1 steel pipe
  • Overall length
    Approx. 1,510 mm
  • Weight
    3.4 kg
  • Size (Width)
    1500mm
  • Height
    -
  • Rubber Height
    120mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)