(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Large Brush (for Leveling)

Large Brush (for Leveling)

Standard Unit Price:
2,019,793 IDR-
Days to Ship :
8 Day(s) or more

A large brush for leveling sports grounds, stadium courts, etc.
[Materials]Head: natural wood, bright chromate plating on steel; bristle: 100% fern; handle: steel pipe (polyethylene adhesive film)

Basic Specifications

  • Product Detail Type
    Large Brush (for Leveling)
  • Materials
    Head: natural wood, bright chromate plating on steel, hair: 100% fern, handle: Steel pipe (polyethylene adhesive film)
  • Bristle length
    120mm
  • Head Depth
    77mm
  • Head Thickness
    35mm
  • The Tip of the Handle
    Rotating cap
Part Number
Overall length

Refine by

  • 1400mm
  • 1700mm
  • Clear
Weight

Refine by

  • Approx. 2.7 kg
  • Approx. 3.2 kg
  • Approx. 3.6 kg
  • Clear
Brush size

Refine by

  • 900×80mm
  • 1200×80mm
  • 1500×80mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1400mm
Approx. 2.7 kg
900×80mm
8 Day(s) or more
2,019,793 IDR

Part Number : EA928CC-51
Days to Ship 8 Day(s) or more
Standard Unit Price 2,019,793 IDR

Specificationtitle

  • Product Detail Type
    Large Brush (for Leveling)
  • Materials
    Head: natural wood, bright chromate plating on steel, hair: 100% fern, handle: Steel pipe (polyethylene adhesive film)
  • Overall length
    1400mm
  • Weight
    Approx. 2.7 kg
  • Bristle length
    120mm
  • Brush size
    900×80mm
  • Head Depth
    77mm
  • Head Thickness
    35mm
  • The Tip of the Handle
    Rotating cap
1400mm
Approx. 3.2 kg
1200×80mm
8 Day(s) or more
2,404,605 IDR

Part Number : EA928CC-52
Days to Ship 8 Day(s) or more
Standard Unit Price 2,404,605 IDR

Specificationtitle

  • Product Detail Type
    Large Brush (for Leveling)
  • Materials
    Head: natural wood, bright chromate plating on steel, hair: 100% fern, handle: Steel pipe (polyethylene adhesive film)
  • Overall length
    1400mm
  • Weight
    Approx. 3.2 kg
  • Bristle length
    120mm
  • Brush size
    1200×80mm
  • Head Depth
    77mm
  • Head Thickness
    35mm
  • The Tip of the Handle
    Rotating cap
1700mm
Approx. 3.6 kg
1500×80mm
8 Day(s) or more
2,899,217 IDR

Part Number : EA928CC-53
Days to Ship 8 Day(s) or more
Standard Unit Price 2,899,217 IDR

Specificationtitle

  • Product Detail Type
    Large Brush (for Leveling)
  • Materials
    Head: natural wood, bright chromate plating on steel, hair: 100% fern, handle: Steel pipe (polyethylene adhesive film)
  • Overall length
    1700mm
  • Weight
    Approx. 3.6 kg
  • Bristle length
    120mm
  • Brush size
    1500×80mm
  • Head Depth
    77mm
  • Head Thickness
    35mm
  • The Tip of the Handle
    Rotating cap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)