(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Telescopic Handle

Telescopic Handle

Standard Unit Price:
896,328 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Pole: aluminum, Grip: TPE
・With EA928C-22 (middle joint)
・Dedicated accessory-EA928C-24, -32, -33 to -36, -37, -38, -39, CB-10, -1+-1C
・EA928C-25, -26, -27, -28, -29, -30, -31(page 722) can be used with a middle joint (EA928C-23).
・Dim.…1,300 to 2,380mm

Basic Specifications

  • Materials
    Pole: aluminum, grip: TPE
  • Details 1
    EA928C-22 (intermediate joint) included
  • Dedicated Accessories
    EA928C-24, -32, -33 to -36, -37, -38, -39, old EA928CB-1 + EA928CB-1C
Part Number
Size

Refine by

  • 1300 to 2380mm
  • 1330 to 3500mm
  • 2170 to 6000mm
  • Clear
Weight

Refine by

  • 690g
  • 1265g
  • 2035g
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1300 to 2380mm
690g
8 Day(s) or more
896,328 IDR

Part Number : EA928C-12
Days to Ship 8 Day(s) or more
Standard Unit Price 896,328 IDR

Specificationtitle

  • Materials
    Pole: aluminum, grip: TPE
  • Details 1
    EA928C-22 (intermediate joint) included
  • Size
    1300 to 2380mm
  • Weight
    690g
  • Dedicated Accessories
    EA928C-24, -32, -33 to -36, -37, -38, -39, old EA928CB-1 + EA928CB-1C
1330 to 3500mm
1265g
8 Day(s) or more
1,036,416 IDR

Part Number : EA928C-13
Days to Ship 8 Day(s) or more
Standard Unit Price 1,036,416 IDR

Specificationtitle

  • Materials
    Pole: aluminum, grip: TPE
  • Details 1
    EA928C-22 (intermediate joint) included
  • Size
    1330 to 3500mm
  • Weight
    1265g
  • Dedicated Accessories
    EA928C-24, -32, -33 to -36, -37, -38, -39, old EA928CB-1 + EA928CB-1C
2170 to 6000mm
2035g
8 Day(s) or more
2,137,041 IDR

Part Number : EA928C-14
Days to Ship 8 Day(s) or more
Standard Unit Price 2,137,041 IDR

Specificationtitle

  • Materials
    Pole: aluminum, grip: TPE
  • Details 1
    EA928C-22 (intermediate joint) included
  • Size
    2170 to 6000mm
  • Weight
    2035g
  • Dedicated Accessories
    EA928C-24, -32, -33 to -36, -37, -38, -39, old EA928CB-1 + EA928CB-1C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)