(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dustpan With Handle

Dustpan With Handle

Standard Unit Price:
555,300 IDR-
Days to Ship :
8 Day(s) or more

[Features]
There are products that do not have a locking function, and products that can be locked and unlocked with the lid open simply by operating the handle.
[Applications]
It can also be used for patrol cleaning.

Basic Specifications

  • Product Detail Type
    Dustpan With Handle
Part Number
Materials

Refine by

  • Main body: PET, handle: aluminum pipe, grip: PET
  • Main body: PET, handle: aluminum pipe, grip: PET, lock part: polyacetal
  • Clear
Weight

Refine by

  • 710g
  • 720g
  • Clear
Size when stored

Refine by

  • 285(W)×160(D)×860(H)mm
  • 289(W)×160(D)×860(H)mm
  • Clear
Size when used

Refine by

  • 285(W)×310(D)×670(H)mm
  • 289(W)×310(D)×640(H)mm
  • Clear
Lock Function

Refine by

  • Yes
  • none
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Main body: PET, handle: aluminum pipe, grip: PET
710g
285(W)×160(D)×860(H)mm
285(W)×310(D)×670(H)mm
none
8 Day(s) or more
555,300 IDR

Part Number : EA928AD-24
Days to Ship 8 Day(s) or more
Standard Unit Price 555,300 IDR

Specificationtitle

  • Materials
    Main body: PET, handle: aluminum pipe, grip: PET
  • Product Detail Type
    Dustpan With Handle
  • Weight
    710g
  • Size when stored
    285(W)×160(D)×860(H)mm
  • Size when used
    285(W)×310(D)×670(H)mm
  • Lock Function
    none
Main body: PET, handle: aluminum pipe, grip: PET, lock part: polyacetal
720g
289(W)×160(D)×860(H)mm
289(W)×310(D)×640(H)mm
Yes
9 Day(s) or more
634,174 IDR

Part Number : EA928AD-28
Days to Ship 9 Day(s) or more
Standard Unit Price 634,174 IDR

Specificationtitle

  • Materials
    Main body: PET, handle: aluminum pipe, grip: PET, lock part: polyacetal
  • Product Detail Type
    Dustpan With Handle
  • Weight
    720g
  • Size when stored
    289(W)×160(D)×860(H)mm
  • Size when used
    289(W)×310(D)×640(H)mm
  • Lock Function
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)